Sample top view of an InfiniiMax 2 Probe Amplifier from the 1168B/9B-series.

The 1168B and 1169B InfiniiMax II Active Probes are probe solutions for high-frequency applications. The probes are compatible with the 90000A Series, 80000 Series, 54855A, and 54854A Infiniium AutoProbe Interface which completely configures the Infiniium series of oscilloscopes for the probes. These probes can also be used with other test instruments that have 50 ohm input such as a spectrum analyzer or Infiniium 86100D Digital Communication Analyzer. For more information, check out the Keysight application note, 5989-1869EN.

A complete probing solution consists of an amplifier and a probe head.

Links to PDF Documents

InfiniiMax II Family Diagram

Click on items in this picture!

Shows the various InfiniiMax 1/2/Ultra Probe Heads, Adapters and Accessories that are supported by the 1168B/9B-series probe amplifiers. Redirects to the page for E2677A/B InfiniiMax Solder-In Differential Probe HeadRedirects to the page for E2678B InfiniiMax Socketed Differential Probe HeadRedirects to the page for E2679B InfiniiMax Solder-In Single-Ended Probe HeadRedirects to the page for E2675B InfiniiMax Differential Browser Probe HeadRedirects to the page for E2676B InfiniiMax Single-Ended Browser Probe HeadRedirects to the page for N5380A/B InfiniiMax Differential SMA Adapter Probe HeadRedirects to the page for N5381B InfiniiMax Differential Solder-In Probe HeadRedirects to the page for N2888A InfiniiMax Soft Touch Half-Channel Probe HeadRedirects to the page for N5425A/B 12GHz InfiniiMax Differential ZIF Probe HeadRedirects to the page for N2887A InfiniiMax Soft Touch Pro Probe HeadRedirects to the page for 1168/9B InfiniiMax II Probe AmplifiersRedirects to the page for Extreme Temperature Probing AccessoriesRedirects to the page for N2880A In-Line Attenuator KitRedirects to the page for N2881A DC Blocking CapacitorsRedirects to the page for N2851A InfiniiMax II QuickTip Probe HeadRedirects to the page for N2839A InfiniiMax Diff. Browser Probe HeadRedirects to the page for MX0100A InfiniiMax Micro Probe HeadRedirects to the page for MX0105A InfiniiMax Ultra Differential SMA Probe HeadRedirects to the page for MX0106A InfiniiMax Ultra Differential Solder-in Probe Head

Availability

Model NumberAvailableDiscontinued
1169B♦ 
1168B♦ 
1169A ♦
1168A ♦

Compatibility

The 1168/69B InfiniiMax probes are not compatible with Keysight's InfiniiVision Series oscilloscopes.

1168B Probe
Oscilloscope Series Compatible
UXR-Series

♦

With N5442A (50 Ω) adapter cascaded with the N2852A adapter when using with UXR-Series (40GHz or higher

With N5442A (50 Ω) adapter when using with UXR-Series 13GHz to 33 GHz

Z-Series ♦
(with N5442A adapter)
V-Series ♦
(with N5442A adapter)
S-Series ♦
EXR-Series ♦
MXR-Series ♦
90000 Q-Series ♦
(with N5442A adapter)
90000 X-Series ♦
(with N5442A adapter)
90000A Series ♦
(DSO/DSA 90804A, DSO 90808A)
86100D DCA-X ♦
(with N1022A/B adapter)
80000B Series ♦
(DSO 80804B, DSO 81004B)
9000 H-Series  
9000 Series  
8000 Series  
7000 Series  
6000 X-Series
6000 Series  
5000 Series  
4000 X-Series  
3000 X-Series  
2000 X-Series  
1000 Series  
UXR Series (40GHz or higher)

♦
(With N5442A (50 Ω) adapter cascaded with the N2852A adapter)

UXR Series (13GHz to 33GHz) ♦
(With N5442A (50 Ω) adapter)
1169B Probe
Oscilloscope Series Compatible
Z-Series ♦
(N5442A adapter)
V-Series  ♦
(with N5442A adapter)
S-Series ♦
90000 Q-Series ♦
(N5442A adapter)
90000 X-Series ♦
(N5442A adapter)
90000A Series ♦
(DSO/DSA 91204A/91304A/91208A/91308A)
86100D DCA-X  
80000B Series ♦
(DSO 80804B, DSO 81004B)
9000 Series  
8000 Series  
7000 Series  
6000 X-Series
6000 Series  
5000 Series  
4000 X-Series  
3000 X-Series  
3000 Series  
2000 X-Series  
1000 Series  
UXR Series (40GHz or higher)

♦
(With N5442A (50 Ω) adapter cascaded with the N2852A adapter)

UXR Series (13GHz to 33GHz) ♦
(With N5442A (50 Ω) adapter)